TD-V20909L-76
1/9" Color CMOS 720p Advance
Ø 9.1 x 6.4 mm
Description
|
The TD-V20909L-76 is a Ø 9.1 x 6.4 mm 1/9" color CMOS tube camera module built for machine vision applications, delivering 1280 x 720 resolution at 15 to 30 fps with excellent low-light sensitivity. It features a 76° view angle lens with a variety of optional view angles available, 8 built-in white LEDs, and a USB 2.0 interface for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 68.4 dB dynamic range and 36.4 dB signal-to-noise ratio for clear, reliable industrial imaging. |
Feature
| • 1 Megapixel (1280 x 720 @ 15~30 fps) • 1/9" Color CMOS • View Angle 76° 39° / 76° / 128° / 140° (Optional) |
• White LED x 8 High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module, Machine Vision Camera |
Choose Model
✦ TD-T20909-76
✦ TD-T20909-76
✦ TD-T20909L-76 (With LED)
✦ TD-V20909L-76 (With LED / Dimmer)
✦ FTD-V20909L-76 (With LED / Dimmer + Snapshot and Freeze)
※ TD-T20909-76 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG |
| Image Sensor | 1/9" Color CMOS |
| Resolution | 1280 x 720 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 1.82 x 1.03 |
| Scan Mode | Progressive |
| Sensitivity | 585 mV / (Lux-sec) |
| Dynamic Range | 68.4 dB @ 16x gain |
| S/N Ratio | 36.4 dB |
| Shutter | Rolling |
| Lens | 1.32 mm / F 3.5 |
| View Angle | 76° |
| Focus Distance (mm) | FID 45-25-80 |
| LED | White LED x 8 |
| Power Supply | DC 5 V (USB) |
| Power Current | TBD mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 9.1 x 6.4 |
| • Automated optical inspection (AOI) on production lines • Endoscopic and borescope inspection for narrow pipes and machine cavities • Robotics and automation guidance systems • Handheld industrial inspection and quality control devices • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


