TD-BL31105-93
1/6" Color CMOS 1080p Advance
Ø 5.2 x 13 x 5.8 mm
Description
| The mini camera with 2 Megapixels high resolution can be paired with high-intensity LED
The TD-BL31105-93 is a Ø 5.2 x 13 x 5.8 mm mini tube camera module built around a 1/6" color CMOS sensor, delivering 1920 x 1080 resolution at 15 to 30 fps in a compact, low-light-capable design. Its 1.50 mm F5.7 lens provides a 93° field of view, with an unusually wide range of alternative angles from 5° to 158° also available. The module supports optional white LED, white LED with optical fiber, high-intensity white LED, IR 850 nm, or IR 940 nm illumination, and connects via USB 2.0 Type-A. Its broad selection of view angles and lighting options make it well suited to a wide range of borescope and industrial inspection needs. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. s to allow you to capture images in completely dark areas. This USB camera provides a variety of USB connectors, allowing users to match with the appropriate devices. |
Feature
| • 2 Megapixels (1920 x 1080 @ 15~30 fps) • 1/6" Color CMOS • View Angle 93° 5° / 11° / 22° / 29° / 34° / 39° / 49° / 57° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional) |
• White LED / White LED with Optical Fiber / High-Intensity White LED / IR 850 nm / IR 940 nm (Optional) • Interface USB 2.0 Interface 3.0 (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ TD-BL31105-93
✦ TD-BL31105-93
✦ TD-BL31105LH-93 (With LED)
✦ TD-VBL31105LH-93 (With LED / Dimmer)
✦ FTD-VBL31105LH-93 (High-Intensity White LED / Dimmer + Snapshot and Freeze)
※ TD-BL31105-93 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/6" Color CMOS |
| Resolution | 1920 x 1080 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.7288 x 1.5498 |
| Scan Mode | Progressive |
| Sensitivity | 553 V / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens |
1.50 mm / F 5.7 |
| View Angle | 93° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 160 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 5.2 x 13 x 5.8 |
| • Industrial Borescopes and Pipe/Duct Inspection • Medical and Veterinary Endoscopy Devices • Confined-Space and Equipment Inspection • Robotics and Automation Vision Systems • Automotive Engine and Cavity Inspection • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




