|
The TD-VB31109RL-158 is a Ø 9.6 x 8.6 mm mini tube camera module built around a 1/6" color CMOS sensor, delivering 1920 x 1080 resolution at 15 to 30 fps with excellent low-light sensitivity. Its 1.523 mm F4.8 lens provides an ultra-wide 158° fisheye field of view, with an extensive range of alternative angles from 5° to 120° also available. The module includes 8 built-in white LEDs for illumination, with optional high-intensity white LED, IR 850 nm, or IR 940 nm lighting, and connects via USB 2.0 Type-A. Its ultra-wide field of view and built-in lighting make it well suited to borescope and industrial inspection applications requiring maximum visual coverage. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
| • 2 Megapixels (1920 x 1080 @ 15~30 fps) • 1/6" Color CMOS • View Angle 158° 5° / 11° / 22° / 29° / 34° / 39° / 49° / 57° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional) |
• White LED x 8 High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 Interface 3.0 (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/6" Color CMOS |
| Resolution | 1920 x 1080 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.73 x 1.55 |
| Scan Mode | Progressive |
| Sensitivity | 0.553 V / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 38.3 dB |
| Shutter | Rolling |
| Lens |
1.523 mm / F 4.8 |
| View Angle | 158° |
| Focus Distance (mm) | Infinity |
| LED | White LED x 8 |
| Power Supply | DC 5 V |
| Power Current | 190 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 9.6 x 8.6 |
| • Industrial Borescopes and Pipe/Duct Inspection • Medical and Veterinary Endoscopy Devices • Confined-Space and Equipment Inspection • Panoramic Machine Vision Inspection • Robotics and Automation Vision Systems • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |



