XD-TL31106LI-93
1/6" Color CMOS 1080p Low Temperature (USB 2.0)
Ø 6.7 x 19 mm
Description
| 1/6" Color CMOS Camera with 1920 x 1080 @ 15~30 / 60 fps resolution. Compact size and outstanding quality is the best choice for medical and industrial endoscope. Allow you to examine difficult-to-reach areas mormallu jidden from sight. Ideal for hard-to-reach areas. |
Feature
| • 2 Megapixels (1920 x 1080 @ 15~30 fps) • 1/6" Color CMOS • View Angle 93° 77° / 88° / 93° / 158° (Optional) |
• High-Intensity White LED • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ XD-TL31106-93 (No LED)
✦ XD-TL31106-93 (No LED)
✦ XD-TL31106LI-93 (With LED)
✦ XD-VTL31106LI-93 (With LED / Dimmer)
✦ FXD-VTL31106LI-93 (With LED / Dimmer + Snapshot and Freeze)
※ XD-TL31106-93 (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/6" Color CMOS |
| Resolution | 1920 x 1080 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.7288 x 1.5498 |
| Scan Mode | Progressive |
| Sensitivity | 553 V / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens |
1.50 mm / F 5.7 |
| Focus Distance (mm) | FID 45-20-70 |
| View Angle | 93˚ |
| LED | High-Intensity White LED |
| Power Supply | DC 5V (USB) |
| Power Current | 190 mA |
| Interface | USB 2.0 |
| Dimension (mm) | Ø 6.7 x 19 |
| • Medical Module • Medical Inspection • Medical Imaging • Medical Treatment • Arthroscope • Sinuscope • Otoscope • Eye Scanning • Diagnose Disease • Retinal Images • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




