Product
WIRELESS
Wireless
BXT-B31105-77
1/6" Color CMOS 720p Wireless (RF 2.4GHz)
Ø 4.9 x 8.4 mm
Description
Coming Soon....
Wireless miniature camera, equipped with 1/6" color CMOS sensor, can transmit 720p high-definition picture quality up to 10 meters away through RF 2.4 GHz wireless transmission. The miniature size is easy to hide, specially designed for law enforcement surveillance.
Feature
• 1 Megapixels
  (1280 x 720 @ 15 fps)
• 1/6" Color CMOS
• View Angle 77°
   22° / 29° / 34° / 39° / 49° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional)
• High-Intensity White LED (Optional)
• USB 2.0 Type C
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ BXT-B31105-77
✦ BXT-B31105-77 ✦ BXT-B31105LH-77 (with LED) ※ BXT-B31105-77 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format H.264
Image Sensor 1/6" Color CMOS
Resolution 1280 x 720 @ 15 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.7288 x 1.5498
Scan Mode Progressive
Sensitivity 553 V / (Lux-sec)
Dynamic Range 73.3 dB @ 15.5x gain
S/N Ratio 37 dB
Shutter Rolling
Lens
1.83 mm / F 2.0
View Angle 77°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5V
Power Current 160 mA
Interface USB 2.0
Dimension (mm) Ø 4.9 x 8.4 
Bluetooth  5.0
Operation Range Up to 10 Meters
Radio RF
Frequency 2.4 GHz 

 


 

Lens Options

Lens
Code
EFL / F Stop View
Angle
Dimension
(mm)
N/A No Lens N/A Ø 4.9 x 6.4
22 8.0 mm / F 2.5 22˚ Ø 7.5 x 16.5
29 6.0 mm / F 4.5 29˚ Ø 5.0 x 16.5
34 5.0 mm / F 3.5 34˚ Ø 6.3 x 14.5
39 4.4 mm / F 4.8 39˚ Ø 7.5 x 11.5
49 3.4 mm / F 2.8
3.4 mm / F 6.0
49˚ Ø 6.8 x 11
65 2.46 mm / F 2.0 65˚ Ø 6.3 x 10
67 2.34 mm / F 2.2 67˚ Ø 5.1 x 9.3
77 1.83 mm / F 2.0
1.83 mm / F 5.0
1.83 mm / F 8.0
77˚ Ø 4.9 x 8.4 
88 1.55 mm / F 5.7
1.55 mm / F 8.0
88˚ Ø 4.9 x 9.8
88M 1.86 mm / F 4.0
1.86 mm / F 5.0
1.86 mm / F 6.0
88˚ Ø 5.0 x 8.9
93 1.50 mm / F 4.0
1.50 mm / F 5.7
93˚ Ø 5.2 x 10.2
120 1.06 mm / F 4.5 120˚ Ø 5.0 x 13.5
158 1.523 mm / F 4.8
1.523 mm / F 6.0
1.523 mm / F 8.0
158˚ Ø 6.5 x 11.4
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All