TD-B31109RU-22
1/6" Color CMOS 1080p Advance
Ø 9.6 x 14.6 mm
Description
|
The TD-B31109RU-22 is a Ø 9.6 x 14.6 mm mini tube camera module built around a 1/6" color CMOS sensor, delivering 1920 x 1080 resolution at 15 to 30 fps with excellent low-light sensitivity. Its 8.0 mm F2.5 lens provides a narrow 22° field of view for detailed, long-range viewing, with an extensive range of alternative angles from 5° to 158° also available. The module supports optional white LED, high-intensity white LED, IR 850 nm, or IR 940 nm illumination, and connects via USB 2.0 Type-A. Its narrow field of view makes it well suited to precision borescope inspection and long, deep cavities where a focused, magnified view is needed. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 2 Megapixels (1920 x 1080 @ 15~30 fps) • 1/6" Color CMOS • View Angle 22° 5° / 11° / 22° / 29° / 34° / 39° / 49° / 57° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ TD-B31109RU-22
✦ TD-B31109RU-22
✦ TD-B31109RULH-22 (With LED)
✦ TD-VB31109RULH-22 (With LED / Dimmer)
✦ FTD-VB31109RULH-22 (With LED / Dimmer + Snapshot and Freeze)
※ TD-B31109RU-22 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/6" Color CMOS |
| Resolution | 1920 x 1080 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.73 x 1.55 |
| Scan Mode | Progressive |
| Sensitivity | 0.553 V / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 38.3 dB |
| Shutter | Rolling |
| Lens |
8.0 mm / F 2.5 |
| View Angle | 22° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 160 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 9.6 x 14.6 |
| • Deep-Cavity and Long-Reach Borescope Inspection • Industrial Pipe and Duct Inspection • Medical and Veterinary Endoscopy Devices • Automotive Engine and Cavity Inspection • Robotics and Automation Vision Systems • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



