FYD-VB31105LH-77
1/6" Color CMOS 1080p Low Temperature (USB 3.0)
Ø 4.9 x 9.7 mm
Description
|
The FYD-VB31105LH-77 is a Ø 4.9 x 9.7 mm mini camera module built around a 1/6" color CMOS sensor, delivering 1920 x 1080 resolution at 60 fps for smooth, high-speed video capture in an ultra-compact size. Its 1.83 mm F5.0 lens provides a 77° field of view, with an extensive range of alternative angles from 5° to 158° also available. The module includes 8 built-in high-intensity white LEDs for illumination, and connects via USB 3.0 Type-A for high-speed data transfer. Its high frame rate and compact size make it well suited to fast-motion inspection and imaging applications where standard 30 fps is not sufficient. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 2 Megapixels (1920 x 1080 @ 60 fps) • 1/6" Color CMOS • View Angle 77° 5° / 11° / 22° / 29° / 34° / 39° / 49° / 57° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional) |
• High-Intensity White LED x 8 White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 3.0 • USB 3.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ YD-B31105-77
✦ YD-B31105-77
※ YD-B31105-77 (Need Customized Request)
✦ FYD-VB31105LH-77 (With LED / Dimmer + Snapshot and Freeze)
✦ YD-VB31105LH-77 (With LED / Dimmer)
✦ YD-B31105LH-77 (With LED)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/6" Color CMOS |
| Resolution | 1920 x 1080 @ 60 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.73 x 1.55 |
| Scan Mode | Progressive |
| Sensitivity | 0.553 V / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 38.3 dB |
| Shutter | Rolling |
| Lens |
1.83 mm / F 5.0 |
| View Angle | 77° |
| Focus Distance (mm) | FID 45-20-80 |
| LED | High-Intensity White LED x 8 |
| Power Supply | DC 5 V |
| Power Current | 360 mA |
| Interface | USB 3.0 Type A |
| Dimension (mm) | Ø 4.9 x 9.7 |
| • High-Speed Machine Vision and Motion Capture • Robotics and Automation Vision Systems • Fast-Motion Industrial Inspection • Medical and Dental Imaging Devices • Confined-Space Equipment Inspection • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



