Product
USB CAMERA
Board Camera
YD-BL31103-77
1/6" Color CMOS 1080p Low Temperature (USB 3.0)
Ø 4.9 x 15.6 mm
Description
YD-BL31103-77 — 2MP Mini Side-View Camera Module with 77° View Angle and USB 3.0 Interface.

The YD-BL31103-77 is a mini side-view camera module from MISUMI featuring a 1/6" Color CMOS sensor and 2 Megapixel resolution at 1920x1080 @60fps, delivering smooth, high-definition video capture. Its side-view lens orientation makes it especially suited for applications requiring lateral or angled viewing within confined or tubular spaces. With a standard 77° field of view and 12 optional viewing angles ranging from 22° to 158°, this camera can be configured to match a wide range of application requirements, from narrow-focus inspection to wide-area coverage.

The YD-BL31103-77 supports multiple illumination options, including White LED, White LED with Optical Fiber, High-Intensity White LED, IR 940nm, and IR 850nm, allowing operation in both visible-light and low-light or completely dark environments. With its USB 3.0 Type A connector, the camera offers fast, reliable data transfer for demanding imaging applications, making it well-suited for industrial inspection, medical endoscopy, and precision machine vision systems.
Feature
• 2 Megapixels
  (1920 x 1080 @ 60 fps)
• 1/6" Color CMOS
• View Angle 77°
   22° / 29° / 34° / 39° / 49° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional)
• White LED / White LED with Optical Fiber High-Intensity White LED / IR 940 nm LED / IR 850 nm LED (Optional)
• Interface USB 3.0
• USB 3.0 Type A Connector 
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦YD-BL31103-77
✦YD-BL31103-77 ✦YD-BL31103LH-77 (with LED) ✦ YD-VBL31103LH-77 (with LED / Dimmer) ✦ FYD-VBL31103LH-77 (with LED / Dimmer + Snapshot and Freeze) ※ YD-BL31103-77 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/6" Color CMOS
Resolution 1920 x 1080 @ 60 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.7288 x 1.5498
Scan Mode Progressive
Sensitivity 553 V / (Lux-sec)
Dynamic Range 73.3 dB @ 15.5x gain
S/N Ratio 37 dB
Shutter Rolling
Lens
1.83 mm / F 2.0
View Angle 77˚
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 230 mA
Interface USB 3.0
Dimension (mm) Ø 4.9 x 15.6 
• Industrial Inspection
• Non-Destructive Testing
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Medical Endoscopy
• Machine Vision
• Precision Inspection
• Tube & Cavity Inspection
• Search and Rescue
• Security Monitoring
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All