Product
USB CAMERA
Forming Camera
TD-N31106U-77
1/6" Color CMOS 1080p Advance
Ø 6.6 x 20 mm
Description

MISUMI TD-N31106U-77 is a Made-in-Taiwan compact tube camera module (Ø6.6 x 20mm), part of MISUMI's Advance camera line for general-purpose inspection and machine vision use. It captures 1920 x 1080 resolution at 30fps, 77° view angle, via USB 2.0 Type A interface.

The 1/6" Color CMOS sensor delivers a 73.3dB dynamic range and 38.3dB signal-to-noise ratio, with a 1.83mm F2.0 lens and 3 additional view angle options (88°, 93°, 158°).

LED and snapshot-capture variants are available separately. Manufactured in Taiwan for dependable OEM supply.

Feature
• 1080 Megapixels
  (1920 x 1080 @ 30 fps)
• 1/6" Color CMOS
• View Angle 77°
  77° / 88° / 93° / 158° (Optional)
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface 2.0 Type A
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ FTD-VN31106ULH-77 (With LED / Dimmer + Snapshot and Freeze)
✦ FTD-VN31106ULH-77 (With LED / Dimmer + Snapshot and Freeze) ✦ TD-VN31106ULH-77 (With LED / Dimmer) ✦ TD-N31106ULH-77 (With LED) ✦ TD-N31106U-77 ※ TD-N31106U-77 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG 
Image Sensor 1/6" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.7288 x 1.5498
Scan Mode Progressive
Sensitivity 553 mV / (Lux-sec)
Dynamic Range 73.3 dB
S/N Ratio 38.3 dB
Shutter Rolling
Lens 1.83 mm / F 2.0
View Angle 77°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V (USB)
Power Current 160 mA
Connector USB 2.0 
Dimension (mm) Ø 6.6 x 20
• USB Plug-and-Play Inspection Camera
• General-Purpose Machine Vision Camera
• Robotics Real-Time Vision System
• Confined Space Inspection Camera
• Educational / Laboratory Imaging Camera
• Handheld Inspection Device Integration
• Quality Control Line Camera
• Compact OEM Vision Module
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All