Product
CUSTOMIZE CAMERA
Customize
TD-B31105A-88
1/6" Color CMOS 1080p Advance
Ø 4.9 x 17 mm
Description

The TD-B31105A-88 is a Ø 4.9 x 17 mm mini tube camera module built around a 1/6" color CMOS sensor, delivering 1920 x 1080 resolution at 15 to 30 fps with excellent low-light sensitivity.

Its 1.55 mm F5.7 lens provides an 88° field of view, with an extensive range of alternative angles from 5° to 158° also available. The module supports optional white LED, high-intensity white LED, IR 850 nm, or IR 940 nm illumination, and connects via USB 2.0 Type-A.

It offers a built-in or external microphone, with external microphone cable lengths of up to 2 meters, adding synchronized audio capture to visual inspection. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply.

Feature
• 2 Megapixels
  (1920 x 1080 @ 15~30 fps)
• 1/6" Color CMOS
• View Angle 88°
   5° / 11° / 22° / 29° / 34° / 39° / 49° / 57° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ TD-B31105A-88
✦ TD-B31105A-88 ✦ TD-B31105ALH-88 (With LED) ✦ TD-VB31105ALH-88 (With LED / Dimmer) ✦ FTD-VB31105ALH-88 (With LED / Dimmer + Snapshot and Freeze) ※ TD-B31105A-88 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/6" Color CMOS
Resolution 1920 x 1080 @ 15~30 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.73 x 1.55
Scan Mode Progressive
Sensitivity 0.553 V / (Lux-sec)
Dynamic Range 73.3 dB @ 15.5x gain
S/N Ratio 38.3 dB
Shutter Rolling
Lens
1.55 mm / F 5.7
View Angle 88°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 160 mA
Interface USB 2.0 Type A
Dimension (mm) Ø 4.9 x 17
• Industrial Borescopes and Pipe/Duct Inspection with Audio
• Medical and Veterinary Endoscopy Devices
• Confined-Space and Equipment Inspection
• Security and Surveillance with Audio Monitoring
• Robotics and Automation Vision Systems
• Portable Handheld Inspection Cameras
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All