Product
USB CAMERA
Forming Camera
TD-VS31107RLH-22
1/6" Color CMOS 1080p Advance
Ø 9 x 17 mm
Description

MISUMI TD-VS31107RLH-22 is a Made-in-Taiwan compact tube camera module (Ø9 x 17mm), part of MISUMI's Advance camera line, built with 12 High-Intensity White LEDs and a dimmer for close-range inspection in dark or enclosed spaces. It captures 1920 x 1080 resolution at 15-30fps, 22° narrow view angle, via USB 2.0 interface.

The 1/6" Color CMOS sensor delivers a 73.3dB dynamic range and 38.3dB signal-to-noise ratio, with an 8.0mm F2.5 lens and 14 additional view angle options from 5° to 158° for flexible field-of-view selection.

Manufactured in Taiwan, the TD-VS31107RLH-22 reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 2 Megapixels
  (1920 x 1080 @ 15~30 fps)
• 1/6" Color CMOS
• View Angle 22°
   5° / 11° / 22° / 29° / 34° / 39° / 49° / 57° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ TD-S31107R-22
✦ TD-S31107R-22 ✦ TD-S31107RLH-22 (With LED) ✦ TD-VS31107RLH-22 (With LED / Dimmer) ✦ FTD-VS3110RLH-22 (With LED / Dimmer + Snapshot and Freeze) ※ TD-S31107R-22 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/6" Color CMOS
Resolution 1920 x 1080 @ 15~30 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.73 x 1.55
Scan Mode Progressive
Sensitivity 0.553 V / (Lux-sec)
Dynamic Range 73.3 dB @ 15.5x gain
S/N Ratio 38.3 dB
Shutter Rolling
Lens
8.0 mm / F 2.5
View Angle 22°
Focus Distance (mm) FID 45-40-50
LED High-Intensity White LED x 12
Power Supply DC 5 V
Power Current 160 mA
Interface USB 2.0 Type A
Dimension (mm) Ø 9 x 17
• Close-Range Dark Cavity Inspection
• Confined Space Inspection Camera
• Dimmable LED Ring-Light Inspection Camera
• Precision Macro Inspection Camera
• Enclosed Machinery Inspection
• Underground/Underwater Pipe Inspection
• Electrical Panel Inspection Camera
• Narrow-Angle Detail Inspection Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All