Product
USB CAMERA
Board Camera
XD-BL31105-77
1/6" Color CMOS 1080p Low Temperature (USB 2.0)
4.9 x 8.4 mm
Description

The XD-BL31105-77 is a 4.9 x 8.4 mm mini camera module built around a 1/6" color CMOS sensor, delivering 1920 x 1080 resolution at 15 to 30 fps, with an optional 60 fps mode for faster capture.

Its 1.83 mm F2.0 lens provides a 77° field of view, with an extensive range of alternative angles from 5° to 158° also available. The module supports optional white LED, white LED with optical fiber, high-intensity white LED, IR 850 nm, or IR 940 nm illumination, and connects via USB 2.0 Type-A.

Its compact size and outstanding image quality make it a strong choice for medical and industrial endoscopes, letting users examine difficult-to-reach areas normally hidden from sight. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply.

Feature
• 2 Megapixels
  (1920 x 1080 @ 15~30 fps)
• 1/6" Color CMOS
• View Angle 77°
    5° / 11° / 22° / 29° / 34° / 39° / 49° / 57° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional)
• White LED / White LED with Optical Fiber / High-Intensity White LED / IR 940 nm LED / IR 850 nm LED (Optional)
• Interface USB 2.0

• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ XD-BL31105-77
✦ XD-BL31105-77 ✦ XD-BL31105LH-77 (With LED) ✦ XD-VBL31105LH-77 (With LED / Dimmer) ✦ FXD-VBL31105LH-77 (With LED / Dimmer + Snapshot and Freeze) ※ XD-BL31105-77 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/6" Color CMOS
Resolution 1920 x 1080 @ 15~30 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.7288 x 1.5498
Scan Mode Progressive
Sensitivity 0.553 V / (Lux-sec)
Dynamic Range 73.3 dB @ 15.5x gain
S/N Ratio 37 dB
Shutter Rolling
Lens
1.83 mm / F 2.0
View Angle 77˚
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 160 mA
Interface USB 2.0 Type A
Dimension (mm) 4.9 x 8.4 
• Medical and Industrial Endoscopy
• Hard-to-Reach Area Inspection
• Confined-Space Equipment Inspection
• Robotics and Automation Vision Systems
• Automotive Cavity Inspection
• Portable Handheld Inspection Cameras
• Medical Module
• Medical Inspection
• Medical Imaging
• Medical Treatment
• Arthroscope
• Sinuscope
• Otoscope 
• Eye Scanning
• Diagnose Disease
• Retinal Images
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Earthquake Rescue
• Bending Camera
• Wriggling Camera
• Camera that can turn
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All