|
The XD-B31105-77 is a Ø 4.9 x 8.4 mm mini board camera module built around a 1/6" color CMOS sensor, delivering 1920 x 1080 resolution at 15 to 30 fps in an ultra-compact size. Its 1.83 mm F2.0 lens provides a 77° field of view, with an extensive range of alternative angles from 22° to 158° also available. The module supports optional white LED, white LED with optical fiber, high-intensity white LED, IR 850 nm, or IR 940 nm illumination, and connects via USB 2.0 Type-A, with USB 3.0 also available. Its high-intensity LED pairing allows clear image capture even in completely dark areas, making it well suited to borescope and industrial inspection applications. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
| • 2 Megapixels (1920 x 1080 @ 15~30 fps) • 1/6" Color CMOS • View Angle 77° 22° / 29° / 34° / 39° / 49° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional) |
• White LED / White LED with Optical Fiber High-Intensity White LED / IR 940 nm LED / IR 850 nm LED (Optional) • Interface USB 3.0 Interface USB 2.0 (Optional) • USB 3.0 Type C Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/6" Color CMOS |
| Resolution | 1920 x 1080 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.7288 x 1.5498 |
| Scan Mode | Progressive |
| Sensitivity | 0.553 V / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens |
1.83 mm / F 2.0 |
| View Angle | 77˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 160 mA |
| Connector | USB 3.0 Type C |
| Dimension (mm) | Ø 4.9 x 8.3 |
| • Industrial Borescopes and Pipe/Duct Inspection • Medical and Veterinary Endoscopy Devices • Confined-Space Equipment Inspection • Robotics and Automation Vision Systems • Automotive Cavity Inspection • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |




