TD-SL311M5S-77 (-xx)
1/6" B/W CMOS 1080p Advance
5.2 x 20 x 3.1
Description
|
The TD-SL311M5S-77 is a side view camera module manufactured in Taiwan. It uses a 1/6" B/W CMOS sensor with 2 Megapixel (1920 x 1080) resolution at 15 to 30 fps. Its compact 5.2 x 20 x 3.1 mm body suits tight embedded applications, with a variety of optional view angles available and optional High-Intensity White, White, IR 850 nm, and IR 940 nm LED support for low-light use. It connects via an SHLP-06V-S-B connector for direct integration into custom systems. Compact and reliable, it suits precision inspection and embedded imaging needs. |
Feature
| • 2 Megapixels (1920 x 1080 @ 15~30 fps) • 1/6" B/W CMOS • View Angle 77° 22° / 29° / 34° / 39° / 49° / 65° / 67° / 88° / 93° / 120° / 158° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • SHLP-06V-S-B Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
※ TD-SL311M5S-77 (Need Customized Request)
※ TD-SL311M5S-77 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/6" B/W CMOS |
| Resolution | 1920 x 1080 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.72 x 1.54 |
| Scan Mode | Progressive |
| Sensitivity | 553 mV / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 38.3 dB |
| Shutter | Rolling |
| Lens | 1.83 mm / F 8.0 |
| View Angle | 77° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 3.3 V |
| Power Current | 160 mA |
| Interface | SHLP-06V-S-B |
| Dimension (mm) | 5.2 x 20 x 3.1 |
| • Medical Endoscopy Device Integration • Dental Intraoral Imaging • Automotive Side-View Camera Integration • Robotics and Drone Payload Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


