TD-B31105U-88M (-xx)
1/6" Color CMOS 1080p Advance
4.9 x 13 mm
Description
|
The TD-B31105U-88M is a side view camera module manufactured in Taiwan. It uses a 1/6" Color CMOS sensor with 1080p (1920 x 1080) resolution at 15 to 30 fps and excellent low-light sensitivity. Its compact 4.9 x 13 mm body suits tight embedded applications, with a variety of optional view angles available and optional White, High-Intensity White, IR 850 nm, and IR 940 nm LED support for low-light use. It connects via a USB 2.0 Type A connector for straightforward integration. Compact and reliable, it suits precision inspection and embedded imaging needs. |
Feature
| • 1080p Resolution (1920 x 1080 @ 15~30 fps) • 1/6" Color CMOS • View Angle 88° 77° / 88° / 93° / 158° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 Interface USB 3.0 (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
※ TD-B31105U-88M (Need Customized Request)
※ TD-B31105U-88M (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/6" Color CMOS |
| Resolution | 1920 x 1080 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.7288 x 1.5498 |
| Scan Mode | Progressive |
| Sensitivity | 553 mV / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens |
1.523 mm / F 4.8 |
| View Angle | 88° |
| Focus Distance (mm) | FID 45-20-80 |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 190 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | 4.9 x 13 |
| • Medical Endoscopy Device Integration • Dental Intraoral Imaging • Automotive Side-View Camera Integration • Robotics and Drone Payload Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
