Product
USB CAMERA
Forming Camera
YD-ZL31105-77
1/6" Color CMOS 1080p Low Temperature (USB 3.0)
5.2 x 10.5 x 4.0 mm
Description

MISUMI YD-ZL31105-77 is a Made-in-Taiwan ultra-compact camera module (5.2 x 10.5 x 4.0mm), part of MISUMI's Low Temperature camera line. It captures 1920 x 1080 resolution at 60fps, 77° view angle, via USB 3.0 Type A interface.

The 1/6" Color CMOS sensor delivers a 73.3dB dynamic range and 38dB signal-to-noise ratio, with a 1.83mm F5.0 lens and 11 additional view angle options from 22° to 158°, ideal for applications needing smooth, high frame rate capture.

LED and snapshot-capture variants are available separately. Manufactured in Taiwan for dependable OEM supply.

Feature
•2 Megapixels 
  (1920 x 1080 @ 60 fps)
• 1/6" Color CMOS
• View Angle 77°
  22° / 29° / 34° / 39° / 49° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional)
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface USB 2.0 / USB 3.0 (Optional)
• USB  3.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ YD-ZL31105-77
✦ YD-ZL31105-77 ✦ YD-ZL31105LH-77 (With LED) ✦ YD-VZL31105LH-77 (With LED / Dimmer) ✦ FYD-VZL31105LH-77 (With LED / Dimmer + Snapshot and Freeze) ※ YD-ZL31105LH-77 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV 
Image Sensor 1/6" Color CMOS
Resolution 1920 x 1080 @ 60 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.73 x 1.55
Scan Mode Progressive
Sensitivity 553 mV / (Lux-sec)
Dynamic Range 73.3 dB @ 15.5x gain
S/N Ratio 38 dB
Shutter Rolling
Lens 1.83 mm / F 5.0
View Angle 77°
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5V (USB)
Power Current 150 mA
Connector USB 3.0 Type A
Dimension (mm) 5.2 (W) x 10.5 (L) x 4 (H)
• High-Speed Motion Tracking Camera
• Robotics Real-Time Vision System
• Slow-Motion Inspection Camera
• USB Plug-and-Play Inspection Camera
• Quality Control Line Camera
• Fast-Moving Object Surveillance
• Sports and Motion Analysis Camera
• Compact OEM Vision Module
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All