Product
USB CAMERA
Forming Camera
XT-ZL31105-158
1/6" Color CMOS 1080p Low Temperature (USB 2.0)
Ø 6.5 x 10.5 mm
Description

MISUMI XT-ZL31105-158 is a Made-in-Taiwan ultra-miniature endoscope camera module (Ø6.5 x 10.5mm), part of MISUMI's Low Temperature camera line, purpose-built for medical and industrial endoscope applications reaching difficult-to-access areas. It captures 1920 x 1080 resolution at 15-30fps, an ultra-wide 158° view angle, via USB 2.0 or USB 3.0 Type C interface.

The 1/6" Color CMOS sensor delivers a 73.3dB dynamic range and 37dB signal-to-noise ratio, with a 1.523mm F4.8 lens and 11 additional view angle options from 22° to 120°. White LED, Optical Fiber High-Intensity White LED, and IR illumination options are available as separate variant models.

Manufactured in Taiwan, the XT-ZL31105-158 reflects MISUMI precision engineering and dependable local supply chain support for medical and industrial endoscope OEM integration.

Feature
• 2 Megapixels
  (1920 x 1080 @ 15~30 fps)
• 1/6" Color CMOS
• View Angle 158°
   22° / 29° / 34° / 39° / 49° / 65° / 67° /  77° / 88° / 93° / 120° / 158° (Optional)
• White LED / White LED with Optical Fiber High-Intensity White LED / IR 940 nm LED / IR 850 nm LED (Optional)
• Interface USB 2.0 / USB 3.0 (Optional)

• USB 2.0 Type C Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ XT-ZL31105-158
✦ XT-ZL31105-158 ✦ XT-ZL31105LH-158 (With LED) ✦ XT-VZL31105LH-158 (With LED / Dimmer) ✦ FXT-VZL31105LH-158 (With LED / Dimmer + Snapshot and Freeze) ※ XT-ZL31105-158 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/6" Color CMOS
Resolution 1920 x 1080 @ 15~30 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.7288 x 1.5498
Scan Mode Progressive
Sensitivity 553 V / (Lux-sec)
Dynamic Range 73.3 dB @ 15.5x gain
S/N Ratio 37 dB
Shutter Rolling
Lens
1.523 mm / F 4.8
View Angle 158˚
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 160 mA
Interface USB 2.0 Type C
Dimension (mm) Ø 6.5 x 10.5 
• Minimally Invasive Surgery Camera
• Laparoscopic Imaging Camera
• Veterinary Endoscope Camera
• Dental Intraoral Camera
• ENT (Ear, Nose, Throat) Examination Camera
• Bronchoscope Camera
• Colonoscope / GI Endoscope Camera
• Wearable Medical Device Integration
• Medical Module
• Medical Inspection
• Medical Imaging
• Medical Treatment
• Arthroscope
• Sinuscope
• Otoscope 
• Eye Scanning
• Diagnose Disease
• Retinal Images
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Earthquake Rescue
• Bending Camera
• Wriggling Camera
• Camera that can turn
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection

Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All