|
MISUMI FTD-VDB31105L8H-49 is a Made-in-Taiwan dual-lens endoscope camera module (11 x 28mm), featuring two 1/6" Color CMOS sensors that capture 1920 x 1080 resolution at 15-30fps simultaneously, purpose-built for medical and industrial endoscope applications requiring dual-angle or side-by-side imaging in hard-to-reach areas. Each lens uses a 1.83mm F2.0 optic with a 49-degree view angle (77°/93° optional), connecting via a USB 2.0/3.0 interface. High-intensity IR 850nm LED illumination is available as an optional add-on for low-light inspection. The camera also delivers a 73.3dB dynamic range and a 37dB signal-to-noise ratio for clear, stable image capture. Manufactured in Taiwan, the FTD-VDB31105L8H-49 reflects MISUMI precision engineering and reliable local supply chain support for medical and industrial dual-lens endoscope OEM integration. |
| • 2 Megapixels (1920 x 1080 @ 15~30 fps) • 1/6" Color CMOS • View Angle 49° 49° / 77° / 93° (Optional) |
• High-Intensity IR 850 nm LED x 10 (Each Camera) High-Intensity White LED / High-Intensity IR 850 nm LED / High-Intensity IR 940 nm LED (Optional) • Interface USB 2.0 Interface USB 3.0 (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/6" CMOS Color |
| Resolution | 1920 x 1080 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.7288 x 1.5498 |
| Scan Mode | Progressive |
| Sensitivity | 0.553 V / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens |
1.83 mm / F 2.0 |
| View Angle | 49˚ |
| Focus Distance (mm) | Infinity |
| LED | High-Intensity IR 850 nm LED x 10 (Each Camera) |
| Power Supply | DC 5V (USB) |
| Power Current | 160 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | 11 x 28 |
| • Dual-Angle Simultaneous Inspection Camera • Bi-Directional Endoscope Camera • Stereo/3D Imaging Endoscope Camera • Minimally Invasive Surgery Camera • Laparoscopic Imaging Camera • Veterinary Endoscope Camera • Dental Intraoral Camera • Bronchoscope / Colonoscope Camera • Medical Module • Medical Inspection • Medical Imaging • Medical Treatment • Arthroscope • Sinuscope • Otoscope • Eye Scanning • Diagnose Disease • Retinal Images • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |




