|
The TD-BL31106-77 is a 5.1 x 12 mm mini board camera module built around a 1/6" color CMOS sensor, delivering 1920 x 1080 resolution at 15 to 30 fps in a compact form factor. Its 1.83 mm F5.0 lens provides a 77° field of view, with an extensive range of alternative angles from 22° to 158° also available. The module can be paired with high-intensity LEDs to allow clear image capture in completely dark areas, and supports white LED, white LED with optical fiber, IR 850 nm, or IR 940 nm illumination. It connects via USB Type-A and provides a variety of USB connector options, making it easy for users to match with the appropriate host devices. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
| • 2 Megapixels (1920 x 1080 @ 15~30 fps) • 1/6" Color CMOS • View Angle 77° 22° / 29° / 34° / 39° / 49° / 65° / 67° / 88° / 93° / 120° / 158° (Optional) |
• White LED / White LED with Optical Fiber / High-Intensity White LED / IR 850 nm / IR 940 nm (Optional) • Interface USB 2.0 Interface USB 3.0 (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/6" Color CMOS |
| Resolution | 1920 x 1080 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.7288 x 1.5498 |
| Scan Mode | Progressive |
| Sensitivity | 0.553 V / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens |
1.83 mm / F 5.0 |
| View Angle | 77˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 150 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | 5.1 x 12 |
| • Industrial Borescopes and Pipe/Duct Inspection • Medical and Veterinary Endoscopy Devices • Confined-Space Equipment Inspection • Low-Light and Dark-Area Imaging • Robotics and Automation Vision Systems • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |



