FKD-VB31105LH-49
1/6" Color CMOS 1080p Short Head
Ø 7.5 x 10 mm
Description
|
The FKD-VB31105LH-49 is a Ø 7.5 x 10 mm mini board camera module built around a 1/6" color CMOS sensor, delivering 1920 x 1080 resolution at 15 to 30 fps with excellent low-light sensitivity. It features snapshot and freeze frame capability along with dimmer LED control, letting users capture and hold a still image and adjust illumination brightness as needed. The module includes 10 built-in high-intensity white LEDs for strong, adjustable illumination. Its 3.4 mm F6.0 lens provides a 49° field of view, with an extensive range of alternative angles from 22° to 158° also available, and connects via USB 2.0 Type-A. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 2 Megapixels (1920 x 1080 @ 15~30 fps) • 1/6" Color CMOS • View Angle 49° 22° / 29° / 34° / 39° / 49° / 65° / 67° / 88° / 93° / 120° / 158° (Optional) |
• High-Intensity White LED x 10 White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 Interface USB 3.0 (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ KD-B31105-49
✦ KD-B31105-49
✦ KD-B31105LH-49 (With LED)
✦ KD-VB31105LH-49 (With LED / Dimmer)
✦ FKD-VB31105LH-49 (With LED / Dimmer + Snapshot and Freeze)
※ FKD-VB31105LH-49 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/6" Color CMOS |
| Resolution | 1920 x 1080 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.73 x 1.55 |
| Scan Mode | Progressive |
| Sensitivity | 0.553 mV / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 38.3 dB |
| Shutter | Rolling |
| Lens |
3.4 mm / F 6.0 |
| View Angle | 49° |
| Focus Distance (mm) | FID 45-20-80 |
| LED | White High-Intensity LED x 10 |
| Power Supply | DC 5 V |
| Power Current | 190 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 7.5 x 10 |
| • Industrial Borescopes and Pipe/Duct Inspection Requiring Snapshot Capture • Medical and Veterinary Endoscopy Devices • Confined-Space Equipment Inspection • Quality Control and Documentation Imaging • Robotics and Automation Vision Systems • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



