MD-BL31107-77
1/6" Color CMOS 1080p Basic
7 x 22 mm
Description
|
The MD-BL31107-77 is a compact 7 x 22 mm 1/6" color CMOS board camera module, delivering 1920 x 1080 resolution at 15 to 30 fps with excellent low-light sensitivity for side-view imaging applications. It features a 77° view angle lens (with 15 additional angle options from 5° to 158°), USB 2.0 Type A interface, and supports MJPEG and YUV video encoding for flexible system integration. This camera module is manufactured in Taiwan by MISUMI, and is also available with built-in LED illumination and dimmer options for low-light or enclosed environments. |
Feature
| • 2 Megapixels (1920 x 1080 @ 15~30 fps) • 1/6" Color CMOS • View Angle 77° 5° / 11° / 22° / 29° / 34° / 39° / 49° / 57° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-BL31107-77
✦ MD-BL31107-77
✦ MD-BL31107LH-77 (With LED)
✦ MD-VBL31107LH-77 (With LED / Dimmer)
✦ FMD-VBL31107LH-77 (With LED / Dimmer + Snapshot and Freeze)
※ MD-BL31107-77 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/6" Color CMOS |
| Resolution | 1920 x 1080 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.72 x 1.54 |
| Scan Mode | Progressive |
| Sensitivity | 553 mV / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 38.3 dB |
| Shutter | Rolling |
| Lens |
1.83 mm / F 2.0 |
| View Angle | 77° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 160 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | 7 x 22 |
| • Endoscopic and side-scan borescope inspection • Automated optical inspection (AOI) in manufacturing lines • Vending and kiosk machine monitoring • Handheld diagnostic and scanning devices • Point-of-sale and access control integration • Educational and research imaging equipment • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


