Product
USB CAMERA
Tube Camera
FKD-V164B03LH-120
1/11" Color CMOS 720p Short Head Camera
Ø 3.8 x 7.0 mm
Description

The FKD-V164B03LH-120 is a 1 Megapixel mini camera with a 1/11" CMOS color sensor, delivering 1280 x 720 resolution video at 15 to 30 fps in a compact Ø 3.8 x 7.0 mm head.

Its 120° ultra-wide-angle micro-lens captures a much wider field of view than standard lenses (31° / 63° / 65° / 109° options also available), and an optional high-intensity white or IR (940 nm / 850 nm) LED enables clear imaging in completely dark environments.

Connected via USB 2.0 Type A, this camera module is ideal for industrial, pipeline, robotic and medical inspection applications. Manufactured in Taiwan, MISUMI Electronics Corp. ensures consistent quality and reliability for demanding use.

Feature
• 1 Megapixels
  (1280 x 720 @ 15~30 fps)
• 1/11" Color CMOS
• View Angle 120°
   31° / 63° / 65° / 109° / 120° (Optional)
• High-Intensity White LED / IR 940 nm / IR 850 nm LED (Optional)
• USB 2.0 Type A Connector 
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ KD-T164B03-120
✦ KD-T164B03-120 ✦ KD-T164B03LH-120 (with LED) ✦ KD-V164B03LH-120 (with LED / Dimmer) ✦ FKD-V164B03LH-120 (with LED / Dimmer + Snapshot and Freeze) ※ FKD-V164B03LH-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/11" Color CMOS
Resolution 1280 x 720 @ 15~30 fps
Pixel Size (μm) 1.12 x 1.12
Image Area (mm) 1.43 x 0.81
Scan Mode Progressive
Sensitivity 3550 Lux.Sec
Dynamic Range 64.6 dB
S/N Ratio 110 dB
Shutter Rolling
Lens 0.878 mm / F 5.0
View Angle 120°
Focus Distance (mm) FID 18-08-45
LED High-Intensity White LED
Power Supply DC 5V (USB)
Power Current 190 mA
Connector USB 2.0 Type A
Dimension (mm) Ø 3.6 x 6.4

 



Lens Options

Lens
Code
EFL / F Stop View
Angle
Dimension
(mm)
63 1.33 mm / F 2.0
1.33 mm / F 4.0
63˚ Ø 3.8 x 6.0
65 1.32 mm / F 2.0
1.32 mm / F 3.5
1.32 mm / F 4.0
65˚ Ø 3.8 x 6.0
109 0.92 mm / F 4.5 109˚ Ø 3.8 x 7.0
120 0.878 mm / F 5.0 120˚ Ø 3.6 x 6.4
• Endoscope Camera Module
• Confined Space Inspection
• Medical Device Inspection
• Borescope / Handheld Inspection Tools
• Wall Cavity and Building Inspection
• Educational and Research Use
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All