KD-V164B04LH-65 (-xx)
1/11" Color CMOS 720p Short Head Camera
Ø 4.2 x 182 mm
Description
|
The KD-V164B04LH-65 is a short head camera module manufactured in Taiwan. It uses a 1/11" Color CMOS sensor with 1 Megapixel (1280 x 800) resolution at 15 to 30 fps and excellent low-light sensitivity. Its slim Ø 4.2 x 182 mm body includes a built-in High-Intensity White LED array, plus optional White, IR 850 nm, and IR 940 nm LED configurations for varied lighting conditions. It connects via a USB 2.0 Type A connector for straightforward integration. Compact and reliable, it suits precision inspection and embedded imaging needs. |
Feature
| • 1 Megapixel (1280 x 800 @ 15~30 fps) • 1/11" Color CMOS • View Angle 64° 31° / 63° / 64° / 65° / 109° / 120° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 Interface USB 3.0 (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
※ KD-V164B04LH-65 (Need Customized Request)
※ KD-V164B04LH-65 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/11" Color CMOS |
| Resolution | 1280 x 800 @ 15~30 fps |
| Pixel Size (μm) | 1.12 x 1.12 |
| Image Area (mm) | 1.43 x 0.81 |
| Scan Mode | Progressive |
| Sensitivity | 290 mV / (Lux-sec |
| Dynamic Range | 64.6 dB |
| S/N Ratio | 37.6 dB |
| Shutter | Rolling |
| Lens |
1.32 mm / F 4.0 |
| View Angle | 64° |
| Focus Distance (mm) | FID 11-10-12 |
| LED | High-Intensity White LED x 6 |
| Power Supply | DC 5 V |
| Power Current | 160 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 4.2 x 182 |
| • Medical Endoscopy Device Integration • Dental Intraoral Imaging • Automotive Front-View Camera Integration • Robotics and Drone Payload Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected

