XD-B164B03-65
1/11" Color CMOS 720p Low Temperature (USB 2.0)
Ø 3.3 x 9.7 mm
Description
|
This ultra-compact camera module, manufactured in Taiwan, features a 1/11" Color CMOS sensor delivering 720p resolution (1280 x 720 @ 15~30 fps), packed into a diameter of just 3.3 mm. With excellent low-light sensitivity and optional lighting configurations, including white LED, high-intensity white LED, or infrared (850nm / 940nm), the module maintains clear imaging across a range of lighting conditions. A 65° view angle (120° optional) offers flexible framing for tight installation spaces. Connected via USB 2.0 Type A, this mini camera module combines a compact footprint with high image quality and consistent build quality, making it well suited for integration into small devices, inspection tools, and embedded vision systems. |
Feature
| • 720p Resolution (1280 x 720 @ 15~30 fps) • 1/11" Color CMOS • View Angle 65° 65° / 120° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ XD-B164B03-65
✦ XD-B164B03-65
✦ XD-B164B03LH-65 (With LED)
✦ XD-VB164B03LH-65 (With LED / Dimmer)
✦ FXD-VB164B03LH-65 (With LED / Dimmer + Snapshot and Freeze)
※ XD-B164B03-65 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/11" Color CMOS |
| Resolution | 1280 x 720 @ 15~30 fps |
| Pixel Size (μm) | 1.12 x 1.12 |
| Image Area (mm) | 1.43 x 0.81 |
| Scan Mode | Progressive |
| Sensitivity | 3550 mV / (Lux-sec) |
| Dynamic Range | 64.6 dB |
| S/N Ratio | 110 dB |
| Shutter | Rolling |
| Lens |
1.32 mm / F 3.5 |
| View Angle | 65° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 160 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 3.3 x 9.7 |
| • Medical and dental endoscopy or borescope devices • Industrial inspection and quality control • Robotics and embedded vision systems • Automotive and machinery inspection • Security and low-light monitoring applications • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



