Product
USB CAMERA
Tube Camera
FYT-V164A03LH-109
1/11" Color CMOS 720p Low Temperature (USB 3.0)
Ø 3.9 x 16 mm
Description
1/11" Color CMOS camera with 1280 x 720 @ 60 fps resolution. MISUMI Mini Front View Camera module with excellent low-light sensitivity.
Feature
• 720p Resolution
  (1280 x 720 @ 60 fps)
• 1/11" Color CMOS
• View Angle 109°
   31° / 63° / 65°/ 109° / 120° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 3.0
• USB 3.0 Type C Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ YT-T164A03-109
✦ YT-T164A03-109 ✦ YT-T164A03LH-109 (With LED) ✦ YT-V164A03LH-109 (With LED / Dimmer) ✦ FYT-V164A03LH-109 (With LED / Dimmer + Snapshot and Freeze) ※ FYT-V164A03LH-109 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/11" Color CMOS
Resolution 1280 x 720 @ 60 fps
Pixel Size (μm) 1.12 x 1.12
Image Area (mm) 1.45 x 0.91
Scan Mode Progressive
Sensitivity 4500 e-
Dynamic Range 72.2 dB @ 16x gain
S/N Ratio 36.8 dB
Shutter Rolling
Lens
0.92 mm / F 4.5
View Angle 109°
Focus Distance (mm) FID 45-20-80
LED High-Intensity White LED x 6
Power Supply DC 5 V
Power Current 210 mA
Interface USB 3.0 Type C
Dimension (mm) Ø 3.9 x 16
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All