|
This ultra-compact camera module, manufactured in Taiwan, features a 1/11" Color CMOS sensor delivering 1 Megapixel resolution (1280 x 720 @ 60 fps), packed into an exceptionally small Ø3.6 x 3.8 mm form factor. As an "F" series model (FKT-), it also supports Dimmer, Snapshot Image, and Freeze Frame functions, giving users greater control over brightness adjustment and image capture during live viewing. A 65° view angle (31° / 63° / 109° / 120° variants also available) suits a range of installation needs, while the built-in high-intensity white LED array (6 LEDs), with optional white or infrared (850nm / 940nm) configurations, helps maintain clear imaging in low-light environments. Connected via USB 2.0 Type A, this mini camera module combines a compact footprint with high image quality and dependable performance, making it well suited for integration into small devices, inspection tools, and embedded vision systems. |
| • 1 Megapixels (1280 x 720 @ 60 fps) • 1/11" Color CMOS • View Angle 65° 31° / 63° / 65° / 109° / 120° (Optional) |
• High-Intensity White LED x 6 High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/11" Color CMOS |
| Resolution | 1280 x 720 @ 60 fps |
| Pixel Size (μm) | 1.16 × 1.16 |
| Image Area (mm) | 1.44 x 0.91 |
| Scan Mode | Progressive |
| Sensitivity | 4500 e / (Lux-sec) |
| Dynamic Range | 72.2 dB @ 16x gain |
| S/N Ratio | 36.8 dB |
| Shutter | Rolling |
| Lens | 1.32 mm / F 3.5 |
| View Angle | 65° |
| Focus Distance (mm) | FID 45-20-70 |
| LED | High-Intensity White x 6 |
| Power Supply | DC 5V (USB) |
| Power Current | 160 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 3.6 x 3.8 mm |
| • Medical and dental endoscopy or borescope devices • Industrial inspection in narrow or tight spaces • Robotics and embedded vision systems • Automotive and machinery inspection • Low-light monitoring applications • Security and Surveillance Monitoring • Robotics and Automation Vision Systems • Industrial Machine Vision • Automotive Interior and ADAS Camera Systems • Medical and Life Science Imaging Devices • Drone and UAV Onboard Camera Systems • Smart Kiosk and Access Control Systems • Aerospace and Search-and-Rescue Equipment • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |



