AF-021U5U5-02
USB 3.1 Type-C (Male) 90° to USB 3.1 Type-C (Male) 180°
Length 20.5 cm
Description
USB 3.1 Type-C (Male) 90° to USB 3.1 Type-C (Male) 180° cable connects your USB-C ready computer, tablet,
or smartphone to other USB-C devices, such as external SSDs,
monitors, docking stations, or newer peripherals requiring a USB-C connection.
or smartphone to other USB-C devices, such as external SSDs,
monitors, docking stations, or newer peripherals requiring a USB-C connection.
Feature
• On-The-Go Adapter
• Plug and Play
• Lightweight and Portable Cable
Choose Model
AF-021U5U5-02 (OD 4.5 mm)
AF-021U5U5-02 (OD 4.5 mm)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Connector Type | USB 3.1 Type-C (Male) 90° to USB 3.1 Type-C (Male) 180° |
| Cable Length (cm) | 20.5 |
• USB Device
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
