MST-AD001
2.4GHz Wireless Video Transmitter
19 (L) x 9 (W) mm
Description
2.4Ghz wireless surveillance video transmitter small camera module.
Feature
• Small Size,
• Easy to install
• Low Power Consumption, the transmission of video and smooth clear.
• Small transmitter and receiver modules are powered between 5V, current transmitter module about 60 mA.
• Easy to install
• Low Power Consumption, the transmission of video and smooth clear.
• Small transmitter and receiver modules are powered between 5V, current transmitter module about 60 mA.
Choose Model
MST-AD001
MST-AD001
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| RF Output Power | 60 mW |
| Operating Voltage | DC 5V |
| Operating Current | 60 mA |
| Dimensions (mm) | 19 (L) x 9 (W) |
| Video Input | 1Vp-p |
| Audio Input | 2Vp-p |
| Sub Carrier | 6.5 MHz |
| Channel Frequency (MHz) | 2414, 2432, 2450, 2468 |
• Mainly used to transmit analog audio and video signals, such as surveillance cameras
• RF Communications, Wireless
• RF Communications, Wireless
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected