MST-AB2000
RF Wireless Video Transmitter
19 (L) x 9 (W) mm
Description
RF wireless surveillance video transmitter small camera module.
Feature
• Small Size,
• Easy to install
• Low Power Consumption, the transmission of video and smooth clear.
• Small transmitter and receiver modules are powered between 12V, current transmitter module about 60 mA.
• Easy to install
• Low Power Consumption, the transmission of video and smooth clear.
• Small transmitter and receiver modules are powered between 12V, current transmitter module about 60 mA.
Choose Model
MST-AB2000 (Power Output 2W / Frequency 2413,2432,2451,2470 MHz)
MST-AB2000 (Power Output 2W / Frequency 2413,2432,2451,2470 MHz)
MST-AB5000 (Power Output 5W / Frequency 2413,2432,2451,2470 MHz)
MST-BB2000 (Power Output 2W / Frequency 1080,1120,1160,1200 MHz)
MST-BB5000 (Power Output 5W / Frequency 1080,1120,1160,1200 MHz)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| RF Output Power | 2000 mW (MST-AB2000 / MST-BB2000) 5000 mW (MST-AB5000 / MST-BB5000) |
| Operating Voltage | DC 12V |
| Operating Current | 900 mA |
| Dimensions (mm) | 102 (W) x 90 (L) x 63.4 (H) (MST-AB2000 / MST-BB2000) 97 (W) x 90 (L) x 60 (H) (MST-AB5000 / MST-BB5000) |
| Video Input | 1Vp-p |
| Audio Input | 2Vp-p |
| Sub Carrier | 5.5 MHz |
| Channel Frequency (MHz) | 2413,2432,2451,2470 (MST-AB2000 / MST-AB5000) 1080,1120,1160,1200 (MST-BB2000 / MST-BB5000) |
• Mainly used to transmit analog audio and video signals, such as surveillance cameras
• RF Communications, Wireless
• RF Communications, Wireless
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected