MST-WF11NM
UVC WiFi Wireless AP Router
80 (L) x 49 (W) x 13 (H) mm
Description
Wifi 802.11n mini video recorder router which support a UVC Camera and to make a small monitoring system.
Connect MISUMI UVC camera to Wifi video recorder router for remote monitoring.
Connect MISUMI UVC camera to Wifi video recorder router for remote monitoring.
Feature
• Business card size
• WiFi remote real-time monitoring
• Support http streaming function
• Support UVC camera (USB 2.0)
• Data rate up to 150Mbps
• WiFi remote real-time monitoring
• Support http streaming function
• Support UVC camera (USB 2.0)
• Data rate up to 150Mbps
Choose Model
MST-WF11NM
MST-WF11NM
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Dimensions (mm) | 80 (L) x 49 (W) x 13 (H) |
| Standard | IEEE 802.11 b/g/n standards compliant |
| Wireless LAN | 2T2R Mode |
| Antenna | Built-in |
| Frequency Range | 2.400 ~ 2.4835GHz (subject to local regulations) |
| Number of Selectable Channels |
802.11n 20MHz / 40MHz; 802.11b/g USA, Canada (FCC):11 channels (2.412GHz~2.462GHz) Europe (CE): 13 channels (2.412GHz~2.472GHz) Japan (TELEC): 14 channels (2.412GHz~2.4835GHz) |
| Data Rate | 802.11n: up to 150 Mbps 802.11g: 6, 9, 12, 18, 24, 36, 48, 54 Mbps 802.11b: 1, 2, 5.5, 11 Mbps |
| Coverage Area | Up to 6 times faster then existing 802.11 b/g products |
| Transmit Power |
11n HT40 MCS7 : +13 dBm 11b CCK: +18 dBm 11g OFDM: +15 dBm |
| Receive Sensitivity |
-66dBm at HT40 MCS7 -73dBm at 54Mpbs -86dBm at 11Mpbs |
| LED | Power, WPS, Wireless LAN, WAN |
| WAN | DHCP Client, Static IP, PPPoE (for ADSL), L2TP, PPTP |
| Networking | DHCP Client / Relay / Server, Dynamic DNS, NTP Client, DNS Cache / Proxy Firewall: MAC / IP / Port Filter, Virtual Server, DMZ, Content Filter |
| WiFi | 1 transmit and 1 receive paths (1T1R) 20MHz / 40MHz bandwidth Support Multiple SSID Support Hidden SSID Support WPS Clock rate up to 400MHz Legacy and High Throughput Modes High security: WEP64 / 128, TKIP, WPA, WPA2 AES, mixed, 802.11i 802.1X Authentication with RADIUS Client QoS-WMM, WMM-PS |
• Sharing real time live video
• Home security
• Law enforcement
• Home security
• Law enforcement
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected