MO-B3506-3S-PW
1.2 GHz Wireless Video Transmitter
12.4 (L) x 8.3 (W) mm
Description
1.2Ghz wireless surveillance video transmitter small camera module.
Feature
• Small Size,
• Easy to install
• Low Power Consumption, the transmission of video and smooth clear.
• Small transmitter and receiver modules are powered between 5V, current transmitter module about 100 mA.
• Easy to install
• Low Power Consumption, the transmission of video and smooth clear.
• Small transmitter and receiver modules are powered between 5V, current transmitter module about 100 mA.
Choose Model
MO-B3506PWB01-P1
MO-B3506PWB01-P1
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| RF Output Power | 10 mW |
| Operating Voltage | DC 5V |
| Operating Current | 100 mA |
| Dimensions (mm) | 12.4 (L) x 8.3 (W) |
| Video Input | 1Vp-p |
| Audio Input | 2Vp-p |
| Sub Carrier | 1080~1200 MHz |
| Channel Frequency (MHz) | 2414, 2432, 2450, 2468 |
• Mainly used to transmit analog audio and video signals, such as surveillance cameras
• RF Communications, Wireless
• RF Communications, Wireless
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected