MST-FM10
2.4GHz Wireless Video Transmitter
4 × 5.9 mm
Description
FM wireless surveillance video transmitter small camera module.
Feature
• Small Size,
• Easy to install
• Low Power Consumption, the transmission of video and smooth clear.
• Small transmitter and receiver modules are powered between 3~6V, current transmitter module about 5 mA.
• Easy to install
• Low Power Consumption, the transmission of video and smooth clear.
• Small transmitter and receiver modules are powered between 3~6V, current transmitter module about 5 mA.
Choose Model
MST-FM10
MST-FM10
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| RF Output Power | 1 mW |
| Operating Voltage | DC 5V |
| Operating Current | 5 mA |
| Dimensions (mm) | 4 × 5.9 |
| Video Input | 1Vp-p |
| Audio Input | N/A |
| Sub Carrier | |
| Channel Frequency (MHz) | 50~1000 |
• Mainly used to transmit analog audio and video signals, such as surveillance cameras
• RF Communications, Wireless
• RF Communications, Wireless
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
