MST-WF12M
UVC WiFi Wireless AP Router
35 (L) x 25 (W) x 18 (H) mm
Description
Wifi 802.11n mini video recorder router which support a UVC Camera and to make a small monitoring system.
Connect MISUMI UVC camera to Wifi video recorder router for remote monitoring.
Connect MISUMI UVC camera to Wifi video recorder router for remote monitoring.
Feature
• Portable size
• WiFi Remote real-time monitoring
• Support http streaming function
• Support UVC camera (USB 2.0)
• Data rate up to 150Mbps
• WiFi Remote real-time monitoring
• Support http streaming function
• Support UVC camera (USB 2.0)
• Data rate up to 150Mbps
Choose Model
MST-WF12M (Built-in Antenna)
MST-WF12M (Built-in Antenna)
MST-WF12ME (External Antenna)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Dimensions (mm) | 35 (L) x 25 (W) x 18 (H) |
| Standard | IEEE 802.11 b/g/n standards compliant |
| Wireless LAN | 1T1R Mode |
| Antenna | Built-in (MST-WF12M) External (MST-WF12ME) |
| Frequency Range | 2.400 ~ 2.4835GHz (subject to local regulations) |
| Number of Selectable Channels |
802.11n 20MHz / 40MHz; 802.11b/g USA, Canada (FCC):11 channels (2.412GHz~2.462GHz) Europe (CE): 13 channels (2.412GHz~2.472GHz) Japan (TELEC): 14 channels (2.412GHz~2.4835GHz) |
| Data Rate | 802.11n: up to 300 Mbps 802.11b: 1, 2, 5,5, 11 Mbps 802.11g: 6, 9, 12, 18, 24, 36, 48, 54 Mbps |
| Coverage Area | Up to 6 times faster then existing 802.11 b/g products |
| Transmit Power |
11n HT40 MCS7 : +13 dBm 11b CCK: +18 dBm 11g OFDM: +15 dBm |
| Receive Sensitivity |
-66dBm at HT40 MCS7 -73dBm at 54Mpbs -86dBm at 11Mpbs |
| 16-pin Interface | USB x 1 ( Host ) VCC/GND |
| Power input | 1: DC 5V, 1.2A /connector: micro USB 2: DC 3.1~4.2V (Li-Ion BATTERY) |
• Sharing real time live video
• Home security
• Law enforcement
• Home security
• Law enforcement
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected