MO-T5012L9-4FY
1/4" Color CMOS 552p High Sensitivity
Ø 12 x 30 mm
Description
|
MISUMI MO-T5012L9-4FY is a Made-in-Taiwan analog camera module (Ø12 x 30mm) built with a White LED for illuminated inspection in dark or enclosed spaces, part of MISUMI's High Sensitivity camera line. It outputs NTSC or PAL video format at 712 x 552 resolution, 30fps, an 80° view angle, via a Mini 4-pin connector and CVBS interface. The 1/4" Color CMOS sensor delivers a 75dB dynamic range and 44.8dB signal-to-noise ratio, with a 4.3mm F2.0 lens. Manufactured in Taiwan, the MO-T5012L9-4FY reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 552p Resolution (712 x 552 @ 30 fps) • 1/4" Color CMOS • View Angle 80° |
• IR 940 nm LED x 5 White / IR 850 nm / IR 940 nm LED (Optional) • Mini 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-T5012-4F
✦ MO-T5012-4F
✦ MO-T5012L9-4FY (With LED)
✦ MO-VT5012L9-4FY (With LED / Dimmer)
※ MO-T5012L9-4FY (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Pixel | 712 x 552 @ 30 fps |
| Pixel Size (μm) | 5.6 x 5.6 |
| Image Area (mm) | 3.99 x 3.09 |
| Scan Mode | Progressive |
| Sensitivity | 16 V / (Lux-sec) |
| Dynamic Range | 75 dB |
| S/N Ratio | 44.8 dB |
| Shutter | Rolling |
| Lens |
4.3 mm / F 2.0 |
| View Angle | 80˚ |
| Focus Distance (mm) | Infinity |
| LED | IR 940 nm LED x 5 |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 12 x 30 |
| • Illuminated Wildlife and Nature Observation • Night Vision Perimeter Monitoring • Dark Cavity / Confined Space Inspection • Illuminated Borescope Camera • Low-Light Industrial Surveillance • Illuminated Quality Control Camera • Underground Pipe Inspection • Electrical Panel Inspection Camera • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


