KDM-AB2
2.4GHz Wireless Video Transmitter
68 (L) × 32 (W) × 13.86 (H) mm
Description
2.4GHz wireless surveillance video transmitter small camera module.
Feature
• Small Size,
• Easy to install
• Low Power Consumption, the transmission of video and smooth clear.
• Small transmitter and receiver modules are powered between 5V, current transmitter module about 200 mA.
• Easy to install
• Low Power Consumption, the transmission of video and smooth clear.
• Small transmitter and receiver modules are powered between 5V, current transmitter module about 200 mA.
Choose Model
KDM-AB2
KDM-AB2
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| RF Output Power | 200 mW |
| Operating Voltage | DC 5V |
| Operating Current | 200 mA |
| Dimensions (mm) | 68 (L) × 32 (W) × 13.86 (H) |
| Video Input | 1Vp-p |
| Audio Input | 2Vp-p |
| Sub Carrier | 5.5 MHz |
| Channel Frequency (MHz) | 2413, 2432, 2451, 2470 |
• Mainly used to transmit analog audio and video signals, such as surveillance cameras
• RF Communications, Wireless
• RF Communications, Wireless
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected