TXT-AB2
1.2 / 2.4GHz Wireless Video Transmitter
70 (L) x 55 (W) mm
Description
1.2 / 2.4Ghz wireless surveillance video transmitter small camera module.
Feature
• Small Size,
• Easy to install
• Low Power Consumption, the transmission of video and smooth clear.
• Small transmitter and receiver modules are powered between 9V, current transmitter module about 900 mA.
• Easy to install
• Low Power Consumption, the transmission of video and smooth clear.
• Small transmitter and receiver modules are powered between 9V, current transmitter module about 900 mA.
Choose Model
TXT-AB2 (2.4GHz / 50 (W) × 70 (L) × 15 (H))
TXT-AB2 (2.4GHz / 50 (W) × 70 (L) × 15 (H))
TXT-AB6 (2.4GHz / 55 (W) × 86 (L) × 20 (H))
TXT-BB1 (1.2GHz / 55 (W) × 70 (L) × 15 (H))
TXT-BB5 (1.2GHz / 55 (W) × 86 (L) × 20 (H))
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| RF Output Power | 200 mW (TXT-AB2) 600 mW (TXT-AB6) 100 mW (TXT-BB1) 500 mW (TXT-BB5) |
| Operating Voltage | DC 9V |
| Operating Current | 900 mA |
| Dimensions (mm) | 50 (W) × 70 (L) × 15 (H) (TXT-AB2) 55 (W) × 86 (L) × 20 (H) (TXT-AB6) 55 (W) × 70 (L) × 15 (H) (TXT-BB1) 55 (W) × 86 (L) × 20 (H) (TXT-BB5) |
| Video Input | 1Vp-p |
| Audio Input | 2Vp-p |
| Sub Carrier | 5.5 MHz |
| Channel Frequency (MHz) | 2413, 2432, 2451, 2470 (TXT-AB2 / TXT-AB6) 1080, 1120, 1160, 1200 (TXT-BB1 / TXT-BB5) |
• Mainly used to transmit analog audio and video signals, such as surveillance cameras
• RF Communications, Wireless
• RF Communications, Wireless
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected