Product
CVBS CAMERA
Covert Camera
MX-R5510C-3V
1/3.7″ Color CMOS 488p Hidden Camera
Ø 10 x 31.8 mm
Description

The MX-R5510C-3V is a covert CVBS camera manufactured in Taiwan. It uses a 1/3.7" Color CMOS sensor with 648 x 488 resolution at 30 fps.

Its compact Ø 10 x 31.8 mm body is easy to conceal, with a choice of no cover or a concealed cover, and a variety of optional view angles available.

It connects via a Mini 4 Pin connector for straightforward CVBS video output. Compact and reliable, it suits covert monitoring and surveillance needs.

Feature
• 648 x 488 Resolution
• 1/3.7" Color CMOS
• View Angle 71°
  41° / 51° / 56° / 61° / 71° / 83° / 92° / 153° (Optional)
• No Cover / Concealed Cover (Optional)
• Mini 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MX-R5510C-3V
✦ MX-R5510C-3V ※ MX-R5510C-3V (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/3.7" Color CMOS 
Resolution 648 x 488 @ 30 fps
Pixel Size (μm) 6.0 x 6.0
Image Area (mm) 3.8 x 2.9
Scan Mode Progressive
Sensitivity 8.2 V / (Lux-sec)
Dynamic Range 63.3 dB
S/N Ratio 47 dB
Shutter Rolling
Lens
3.6 mm / F 2.0
View Angle 71˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80 mA
Interface CVBS
Dimension (mm) Ø 10 x 31.8
• Home Nanny Camera Monitoring
• Interview and Deposition Recording
• Retail and Asset Loss Prevention
• Insurance Claims Documentation
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
• Healthcare
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All