MO-S5555-6F
1/3.7" Color CMOS 488p Telescope
Ø 8.9 x 12 mm
Description
|
MISUMI MO-S5555-6F is a Made-in-Taiwan compact telescope-type analog camera module (Ø8.9 x 12mm) with a crop sensor lens for close-up, zoomed-in imaging. It outputs NTSC or PAL video format at 648 x 488 resolution, 30fps, with a narrow 41° view angle, via a Mini 4-pin connector and CVBS interface. The 1/3.7" Color CMOS sensor delivers a 63.3dB dynamic range and 47dB signal-to-noise ratio, with a 6.38mm F4.4 lens. This model also supports an optional external microphone and 10 alternate view angle options from 30° to 140°. LED and snapshot-capture variants are available separately. Manufactured in Taiwan for dependable OEM supply. |
Feature
| • 648 x 488 Resolution • 1/3.7" Color CMOS • View Angle 41° 30° / 41°/ 58°/ 59°/ 64°/ 65°/ 70°/ 76°/ 77°/ 110°/ 140° (Optional) |
• External Microphone (Optional) • Mini 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
♦ MO-S5555-6F
♦ MO-S5555-6F
♦ MO-S5555LH-6F (With LED)
♦ MO-VS5555LH-6F (With LED / Dimmer)
♦ FMO-VS5555LH-6F (With LED / Dimmer + Snapshot and Freeze)
※ MO-S5555-6F (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3.7" Color CMOS |
| Pixel | 648 x 488 @ 30 fps |
| Pixel Size (μm) | 6.0 x 6.0 |
| Image Area (mm) | 3.8 x 2.9 |
| Scan Mode | Progressive |
| Sensitivity | 8.2 V / (Lux-sec) |
| Dynamic Range | 63.3 dB |
| S/N Ratio | 47 dB |
| Shutter | Rolling |
| Lens |
6.38 mm / F 4.4 |
| View Angle | 41˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 8.9 x 12 |
| • Long-Range Telescope Surveillance Camera • Perimeter Fence Line Monitoring • Wildlife and Remote Observation Camera • Sniper/Bore Sight Inspection Camera • Distant Object Zoom Inspection • Crop Sensor Close-Up Imaging • Legacy DVR-Compatible Camera • Audio-Video Security Monitoring (with Optional Microphone) • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn • Engine Valves Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



