AHD-S61611C-3C
1/2.9" Color CMOS 1080p AHD, TVI, PVI
11 x 11 mm
Description
|
MISUMI AHD-S61611C-3C is a Made-in-Taiwan 2-megapixel AHD analog camera module delivering 1920 x 1080 resolution at 30fps through a 1/2.9" Color CMOS sensor with a 3.8mm F2.0 lens and 78-degree view angle. The camera offers a 68.1dB dynamic range and a 43.2dB signal-to-noise ratio, with an external microphone for audio capture and a 3-wire output for straightforward OEM integration. Its ultra-compact 11 x 11mm footprint suits highly space-constrained camera integrations. Manufactured in Taiwan, the AHD-S61611C-3C reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 1/2.9" Color CMOS • View Angle 78° 78˚ (Optional) |
• 3 Wires Out • Mini Camera, Compact Size and High Image Quality Camera Module • External Microphone (Optional) • AHD Video Format TVI / PVI (Optional) |
Choose Model
✦ AHD-S61611C-3C (78˚ Lens / Cone Type)
✦ AHD-S61611C-3C (78˚ Lens / Cone Type)
※ AHD-S61611C-3C (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | AHD |
| Image Sensor | 1/2.9" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 2.8 x 2.8 |
| Image Area (mm) | 5.376 x 3.024 |
| Scan Mode | Progressive |
| Sensitivity | 30.3 ke- / (Lux-sec) |
| Dynamic Range | 68.1 dB |
| S/N Ratio | 43.2 dB |
| Shutter | Rolling |
| Lens |
3.8 mm / F 2.0 |
| View Angle | 78˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 170 mA |
| Interface | - |
| Dimension (mm) | 11 x 11 |
| • Audio-Enabled Machine Vision Camera • Ultra-Compact OEM Camera Module • Classroom / Meeting Room AV Camera • Ultra-Compact Handheld Diagnostic Camera • Daylight Industrial Monitoring • Interview / Recording Booth Camera • Compact Robotics Vision Camera • General-Purpose AHD Security Camera • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


