MT-B200T5-47
1/9" Color CMOS 480p Advance
Ø 5.2 x 13 mm
Description
|
The MT-B200T5-47 is a Ø 5.2 x 13 mm mini board camera module built around a 1/9" color CMOS sensor, delivering 640 x 480 resolution at 30 fps with excellent low-light sensitivity. Its 2.3 mm F4.7 lens provides a 47° field of view, with 13°, 38°, 74°, 120°, and 140° options also available. The module supports optional white LED, high-intensity white LED, IR 850 nm, or IR 940 nm illumination, and connects via USB 2.0 Type-A. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 480p Resolution (640 x 480 @ 30 fps) • 1/9" Color CMOS • View Angle 47° 13° / 38° / 47° / 74° / 120° / 140° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦MT-B200T5-47
✦MT-B200T5-47
✦MT-B200T5LH-47 (With LED)
✦ MT-VB200T5LH-47 (With LED / Dimmer)
✦ FMT-VB200T5LH-47 (With LED / Dimmer + Snapshot and Freeze)
※ MT-B200T5-47 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/9" Color CMOS |
| Resolution | 640 x 480 @ 30 fps |
| Pixel Size (μm) | 2.5 x 2.5 |
| Image Area (mm) | 1.6 x 1.2 |
| Scan Mode | Progressive |
| Sensitivity | 1720 mV / (Lux-sec) |
| Dynamic Range | 73 dB |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens |
2.3mm / F 4.7 |
| View Angle | 47° |
| Focus Distance (mm) | FID 300-200-500 |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 70 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 5.2 x 13 |
| • Industrial Borescopes and Pipe/Duct Inspection • Medical and Veterinary Endoscopy Devices • Confined-Space Equipment Inspection • Robotics and Automation Vision Systems • Automotive Cavity Inspection • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


