MO-VF3509LBC-3S
1/4" Color CMOS 488p Miniature
Ø 9.0 x 41 mm
Description
| The mini camera with 488p resolution with white LEDs to allow you to capture images in completely dark areas. This CVBS camera provides a variety of connectors, allowing users to match with the appropriate devices. |
Feature
| • 648 x 488 @ 30 fps • 1/4" Color CMOS • View Angle 73° 58˚ / 73˚ / 110˚ (Optional) |
• White LED / IR 940 nm / IR 850 nm LED (Optional) • RCA (Male), DC jack (5.5 / 2.1 mm) • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-F3509BC-3S
✦ MO-F3509BC-3S
✦ MO-F3509LBC-3S (With LED)
✦ MO-VF3509LBC-3S (With LED / Dimmer)
※ MO-VF3509LBC-3S (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Pixel | 648 x 488 @ 30 fps |
| Pixel Size (μm) | 5.55 x 5.55 |
| Image Area (mm) | 3.5964 x 2.7084 |
| Scan Mode | Progressive |
| Sensitivity | 3.53 V / (Lux-sec) |
| Dynamic Range | 66 dB |
| S/N Ratio | 42 dB |
| Shutter | Rolling |
| Lens |
3.4 mm / F 3.4 |
| View Angle | 73˚ |
| Focus Distance (mm) | FID 45-20-60 |
| LED |
White LED |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 9 x 41 |
Lens Options
| Lens Code |
EFL / F Stop | View Angle |
Dimension (mm) |
| 2ES | 2.3 mm / F 2.6 2.3 mm / F 7.0 |
110˚ | Ø 9 x 41 |
| 3S | 3.4 mm / F 3.4 3.4 mm / F 7.0 |
73˚ | Ø 9 x 41 |
| 4E | 4.0 mm / F 2.0 | 58˚ | Ø 9 x 41 |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


