Product
USB CAMERA
Board Camera
MD-B57018-120
1/3.2" Color CMOS 8 MP Basic
Ø 18 x 48.4 mm
Description

MISUMI MD-B57018-120 is a Made-in-Taiwan 1/3.2" Color CMOS front-view camera module offering 8-megapixel resolution (3264 x 2448) at 20fps, packaged in a compact Ø18 x 48.4mm cylindrical housing for space-constrained installations.

The module connects via standard USB 2.0 with a Type A connector, making it plug-and-play compatible with most existing USB host systems. It delivers a wide 120° field of view (68° optional) with excellent low-light sensitivity, capturing sharp, detailed imagery across a broad range of working distances.

Optional white or high-intensity white LED illumination extends its usability into dim or enclosed environments. Manufactured in Taiwan, the MD-B57018-120 reflects MISUMI's commitment to precision optics and reliable local supply chain support for OEM customers.

Feature
• 8 Megapixels
  (3264 x 2448 @ 20 fps)
• 1/3.2" Color CMOS
• View Angle 120°
  68° / 120° (Optional)
• White LED / High-Intensity White LED (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
※ MD-B57018-120 (Need Customized Request)
※ MD-B57018-120 (Need Customized Request) ✦ MD-B57018-120 ✦ MD-B57018LH-120 (With LED) ✦ MD-V57018LH-120 (With LED / Dimmer) ✦ FMD-B57018LH-120 (With LED / Dimmer + Snapshot and Freeze)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/3.2" Color CMOS
Resolution 3264 x 2448 @ 20 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 4.59 x 3.45
Scan Mode Progressive
Sensitivity 0.65 V / (Lux-sec)
Dynamic Range 60 dB
S/N Ratio 36 dB
Shutter Rolling
Lens
2.9 mm / F 2.0
View Angle 120°
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5V
Power Current 170 mA
Interface USB 2.0
Dimension (mm) 18 x 48.4
• High-Resolution Quality Control Imaging
• Wide-Angle Surveillance and Monitoring Systems
• Plug-and-Play USB Device Integration
• Endoscopic and Borescope Integration
• Panoramic and Wide-Field Documentation
• Low-Light Illuminated Inspection Systems
• Educational and Research Imaging Equipment
• Consumer Electronics and Mobile Device Integration
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All