USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| EDI-CSP061801 | High-Intensity White LED × 1 | 0.8 x 0.45 x 0.23 |
| EDI-CSP061802 | 0.8 x 0.45 x 0.7 |
EDI-CSP061801
SMD LED Board
0.8 x 0.45 x 0.23 mm
Description
Patent case number: 109206029 Case name: High-brightness LED lamp panel structure
Feature
| • 0.8 (L) x 0.45 (W) x 0.23 (H) mm • High-Intensity White LED x 1 • 130 @Lembertian Lens |
• Cool White • Small Package • CSP Package Type |
Choose Model
✦ EDI-CSP061801 (0.8 x 0.45 x 0.23)
✦ EDI-CSP061801 (0.8 x 0.45 x 0.23)
✦ EDI-CSP061802 (0.8 x 0.45 x 0.7)
*For customizations, kindly email our sales team and specify your requests.
| LED | High-Intensity White LED x 1 |
| LED Size | 0.8 x 0.45 x 0.23 |
| Typical color temperature |
Cool white 5000K (min) ~ 5700K (max) |
| Min. Luminous Flux (lm) |
3 |
• Medical, Industrial Camera Module
Related Product Suggestion
Click here to manage the compare items
Items selected
