USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-14005304-405 | UV 405nm LED × 8 | Ø 14 / Ø 5.3 (ID) |
LS-14005304-405
SMD LED Ring (UV 405)
OD 14 / ID 5.3 mm
Description
Eight ultra bright LED are arranged in a round with 14 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
Feature
| • OD 14 mm / ID 5.3 mm • LED x 8 |
• UV 405nm LED |
Choose Model
✦ LS-14005304-405 (UV 405nm LED)
✦ LS-14005304-405 (UV 405nm LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | UV 405nm LED × 8 |
| LED Size | 3535 |
| Diameter (mm) | Ø 14 / Ø 5.3 (ID) |
| Power Supply | DC 3.3V (140 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
