USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-04103004 | White LED x 4 | 4.1 (OD) / Ø 3.0 (ID) |
LS-04103004
SMD LED Ring
OD 4.1 / ID 3.0 mm
Description
4 Ultra bright LED are arranged in a round with 4.1 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
Feature
| • OD 4.1 mm / ID 3.0 mm • LED x 4 |
• White LED |
Choose Model
✦ LS-04103004 (White LED)
✦ LS-04103004 (White LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | White LED x 4 |
| LED Size | 0402 |
| Diameter (mm) | 4.1 (OD) / Ø 3.0 (ID) |
| Power Supply | DC 3.3V (140 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
