USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-06505212-H3000 | High-Intensity White LED x 12 | Ø 6.5 (OD) / Ø 5.2 (ID) |
LS-06505212-H3000
SMD LED Ring
OD 6.5 / ID 5.2 mm
Description
12 ultra bright LED are arranged in a round with 6.5 mm outer diameter.
Feature
| • OD 6.5 mm / ID 5.2 mm • LED x 12 |
Choose Model
LS-06505212-H3000 (High-Intensity White LED)
LS-06505212-H3000 (High-Intensity White LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | High-Intensity White LED x 12 |
| LED Size | 0.8 x 0.58 |
| Diameter (mm) | Ø 6.5 (OD) / Ø 5.2 (ID) |
| Power Supply | DC 3.3 V (120 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected