|
This ultra-compact, short-head camera module, manufactured in Taiwan, features a 1/11" Color CMOS sensor delivering 720p resolution (1280 x 720 @ 15~30 fps) in an exceptionally small Ø3 x 4 mm form factor. Its short-head design supports multiple view angle options (31° / 63° / 65° / 109° / 120°), giving flexibility for applications where installation space is extremely limited. Optional lighting configurations, including white LED, high-intensity white LED, or infrared (850nm / 940nm), help maintain clear imaging even in low-light conditions. Connected via USB 2.0 Type A, this mini camera module combines a compact footprint with high image quality and reliable performance, making it well suited for integration into small devices, inspection tools, and tight-space embedded vision systems. |
| • 720 Resolution (1280 x 720 @ 15~30 fps) • 1/11" Color CMOS • View Angle 120° 31° / 63° / 65° / 109° / 120° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/11" Color CMOS |
| Resolution | 1280 x 720 @ 15~30 fps |
| Pixel Size (μm) | 1.12 x 1.12 |
| Image Area (mm) | 1.45 x 0.91 |
| Scan Mode | Progressive |
| Sensitivity | 4500 e- |
| Dynamic Range | 72.2 dB @ 16x gain |
| S/N Ratio | 36.8 dB |
| Shutter | Rolling |
| Lens |
0.878 mm / F 5.0 |
| View Angle | 120° |
| Focus Distance (mm) | FID 20-08-40 |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 160 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 3 x 4 |
| • Medical and dental endoscopy or borescope devices • Industrial inspection in narrow or tight spaces • Robotics and embedded vision systems • Automotive and machinery inspection • Security and low-light monitoring applications • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |



