Product
USB CAMERA
Tube Camera
TD-V36315LH-13
1/5" Color CMOS 1944p Advance
Ø 15.0 x 50.5 mm
Description

The TD-V36315LH-13 is a Ø 15 x 50.5 mm 1/5" color CMOS tube camera module, delivering 2592 x 1944 resolution at up to 30 fps with a high depth-of-field lens for telescope-style and surgical field imaging.

It features a narrow 13° view angle lens for detailed close-range viewing, 6 built-in high-intensity white LEDs with dimmer control, and a USB 2.0 interface for straightforward integration.

This camera module is manufactured in Taiwan by MISUMI, delivering a 64.7 dB dynamic range and 37 dB signal-to-noise ratio for clear, detailed imaging in precision applications.

Feature
• 5 Megapixels
  (2592 x 1944 @ 24 / 30 fps)
• 1/5" Color CMOS
• View Angle 13°
   13° / 44° / 56° / 62° / 64° / 71° / 74° / 81° / 94° / 99° / 115° / 169° (Optional)
• High-Intensity White LED x 6
   High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface USB 2.0 / USB 3.0 (Optional)

• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ TD-T36315-13
✦ TD-T36315-13 ✦ TD-T36315LH-13 (With LED) ✦ TD-V36315LH-13 (With LED / Dimmer) ✦ FTD-V36315LH-13 (With LED / Dimmer + Snapshot and Freeze) ※ TD-T36315-13 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/5" Color CMOS
Resolution 2592 x 1944 @ 24 / 30 fps
Pixel Size (μm) 1.12 x 1.12
Image Area (mm) 2.90 x 2.18
Scan Mode Progressive
Sensitivity 3.6 V / (Lux-sec)
Dynamic Range 64.7 dB
S/N Ratio 37 dB
Shutter Rolling
Lens 16.0 mm / F 7.0
View Angle 13°
Focus Distance (mm) FID 175-155-185
LED High-Intensity White LED x 6
Power Supply DC 5 V
Power Current 300 mA (With LED)
Connector USB 2.0 Type A
Dimension (mm) Ø 15.0 x 50.5
• Endoscopic and surgical field visualization
• Telescope and long-range optical inspection
• High-DOF precision measurement systems
• Museum and archival artifact documentation
• Fine detail quality control in manufacturing
• Scientific and laboratory magnified imaging
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Earthquake Rescue
• Bending Camera
• Wriggling Camera
• Camera that can turn
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All