|
The TD-VB36310L-169 is a 10 x 10 mm mini camera module built around a 1/5" color CMOS sensor, delivering 2592 x 1944 resolution at 24 fps, and up to 30 fps at 2048 x 1536 and lower resolutions. Its high depth-of-field (DOF) lens keeps the image consistently sharp across varying distances. Its 1.523 mm F4.8 lens provides an ultra-wide 169° fisheye field of view, with alternative view angles from 13° to 115° also available. The module includes 8 built-in white LEDs for illumination, with optional high-intensity white, IR 850 nm, or IR 940 nm LED, and connects via USB 2.0 or optional USB 3.0 through a Type-A connector. Its high resolution, ultra-wide field of view, and high DOF lens make it well suited to telescope camera and surgical field camera applications. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
| • 5 Megapixels (2592 x 1944 @ 24 fps) • 1/5" Color CMOS • View Angle 169° 13° / 44° / 56° / 62° / 64° / 71° / 74° / 81° / 94° / 99° / 115° / 169° (Optional) |
• White x 8 LED High-Intensity White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 / Interface USB 3.0 (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/5" Color CMOS |
| Resolution | 2592 x 1944 @ 24 fps |
| Pixel Size (μm) | 1.12 x 1.12 |
| Image Area (mm) | 2.90 x 2.18 |
| Scan Mode | Progressive |
| Sensitivity | 3.6 V / (Lux-sec) |
| Dynamic Range | 64.7 dB |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens | 1.523 mm / F 4.8 |
| View Angle | 169° |
| Focus Distance (mm) | FID 45-20-70 |
| LED | White LED x 8 |
| Power Supply | DC 5 V |
| Power Current | 250 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | 10 x 10 |
| • Telescope and Astronomical Imaging Cameras • Surgical Field and Medical Imaging Cameras • Wide-Field Endoscopy and Borescope Inspection • Panoramic Machine Vision Inspection • Scientific and Laboratory Imaging Instruments • Security and Wide-Area Surveillance • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |



