YT-R36331UA-62
1/5″ Color CMOS 1944p Button & Screw Camera
Ø 11.2 x 9.5 mm
Description
|
The YT-R36331UA-62 is a covert USB camera manufactured in Taiwan. It uses a 1/5" Color CMOS sensor with 5 Megapixel (2592 x 1944) resolution at 24 fps. It comes with interchangeable button and screw covers, making it easy to disguise as a body-worn or hidden camera. A built-in microphone captures audio, and the design stays light and comfortable to wear. It connects via a USB Type C connector for quick viewing on phones, laptops, or tablets. Compact and reliable, it suits covert monitoring and high-resolution surveillance needs. |
Feature
| • 5 Megapixels (2592 × 1944 @ 24 fps) • 1/5" Color CMOS • View Angle 62° |
• Varieties of screws and buttons covers • Built-In Microphone • USB 3.0 Type C Connector Interface USB 2.0 (Optional) • Light Weight and Comfortable to Wear |
Choose Model
✦ YT-R36320UA-62 (OD 14 Hex Washer Cover)
✦ YT-R36320UA-62 (OD 14 Hex Washer Cover)
YT-R36321UA-62 (OD 11.3 Silver Button Cover)
✦ YT-R36322UA-62 (OD 10 Truss Head Cover)
✦ YT-R36323UA-62 (OD 10 Flat Head Cover)
✦ YT-R36324UA-62 (OD 8.5 Pan Head Cover)
✦ YT-R36325UA-62 (OD 18 Black Button Cover)
✦ YT-R36331UA-62 (OD 11.2 Black Button Cover)
✦ YT-R36341UA-62 (OD 11.2 White Button Cover)
※ YT-R36331UA-62 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/5" Color CMOS |
| Resolution | 2592 x 1944 @ 24 fps |
| Pixel Size (μm) | 1.12 x 1.12 |
| Image Area (mm) | 2.90 x 2.18 |
| Scan Mode | Progressive |
| Sensitivity | 3600 mV / (Lux-sec) |
| Dynamic Range | 64.7 dB |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens | 3.0 mm / F 2.4 |
| View Angle | 62° |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5V (USB) |
| Power Current | 220 mA |
| Interface | USB 3.0 Type C |
| Dimension (mm) | Ø 11.2 x 9.5 |
| • Wearable Body-Worn Recording • Field Journalism and Documentary Filming • High-Resolution Retail and Asset Loss Prevention • Insurance Claims Documentation • Interview and Deposition Recording • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



